text.skipToContent text.skipToNavigation

Catalog No. : A1202S20T316L

Description:  SLOT CHNL BK-BK 12GA 20FT 316LSS

UPC: 616013123720

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Slotted Type 316 Low Carbon Stainless Steel with 7/16 Inch x 3 Inch Slots on 4 Inch Centers, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

240 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Model

Double profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Steel

Colour

None