text.skipToContent text.skipToNavigation

Catalog No. : A1202HS20T316L

Description:  HALF SLOT CHNL BK-BK 12GA 20FT 316L

UPC: 616013128121

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Half Slotted Type 316 Low Carbon Stainless Steel with 9/16 Inch X 1-1/8 Inch Slots on 2 Inch Centers, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in