text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1202HS 10GR

Catalog No. : A1202HS10GR

Description:  HALF SLOT CHNL BK-BK 12GA 10FT GRN

UPC: 616013058077

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Half Slotted Green Urethane Powder Coated Steel with 9/16 Inch X 1-1/8 Inch Slots on 2 Inch Centers, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Green Urethane Powder

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

SDS

Click here