text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1202HS 10AL

Catalog No. : A1202HS10AL

Description:  HALF SLOT CHNL BK-BK 12GA 10FT AL

UPC: 616013121122

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Half Slotted Aluminum with 9/16 Inch X 1-1/8 Inch Slots on 2 Inch Centers, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant