text.skipToContent text.skipToNavigation

Catalog No. : A120297INSS6C

Description:  12GA SS316 1 5/8 X 1 5/8 X 97IN

UPC: 616013134245

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 8 Feet 1 Inch, Type 316 Stainless Steel, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

8 ft 1 in

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

97 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Model

Double profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Steel

Colour

None

Documents/Support Tools

SDS

Click here