text.skipToContent text.skipToNavigation

Alternate Catalog No. : A120233 1/2INSS6C

Catalog No. : A1202331/2INSS6C

Description:  CHNL BK-BK12GA1-5/8X1-5/8 33.5IN316

UPC: 616013134184

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 2 Feet 9-1/2 Inches, Type 316 Stainless Steel, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

2 ft 9-1/2 in

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

SDS

Click here