text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1202 20AL

Catalog No. : A120220AL

Description:  CHNL BK-BK 12GA 1-5/8X1-5/8 20FT AL

UPC: 616013017142

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Aluminum, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here