text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1202 10GR

Catalog No. : A120210GR

Description:  CHNL BK-BK 12GA 1-5/8X1-5/8 10FT GR

UPC: 616013100868

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Green Urethane Powder Coated Steel, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Finish

Urethane Powder

Color

Green

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

SDS

Click here