text.skipToContent text.skipToNavigation

Catalog No. : A1200SW28INHDGC

Description:  WIDE SLTD CHNL 12GA 2FT4IN HDG STL

UPC: 616013126899

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 2 Feet 4 Inches, Wider Slotted Hot-Dip Galvanized Steel with 9/16 Inch x 3 Inch Slots on 4 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2 ft 4 in

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

28 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized

Colour

None