Alternate Catalog No. : A1200P 10HDG
Catalog No. : A1200P10HDG
Description: PUNCHED CHNL 12GA 10FT HDG STL
UPC: 616013101131
Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Punched Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-7/8 Inch Centers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Specifications
Gauge |
12 Gauge |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
10 ft |
Width |
1-5/8 in |
Depth |
1-5/8 in |