text.skipToContent text.skipToNavigation

Catalog No. : A1200KO10PGC

Description:  KO CHNL 12GA 1-5/8X1-5/8X10FT PG

UPC: 786210135656

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Pre-Galvanized Steel with 1/2 Inch Knockouts on 6 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Steel

Material quality

Other

Colour

None

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here