Alternate Catalog No. : A1200KO 10
Catalog No. : A1200KO10
Description: KO CHNL 12GA 1-5/8X1-5/8 10FT STL
UPC: 616013100554
Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Steel with 1/2 Inch Knockouts on 6 Inch Centers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Steel channels |
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
Application |
Support and framing applications |
Specifications
Gauge |
12 Gauge |
Finish |
GoldGalv/Standard |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
10 ft |
Width |
1-5/8 in |
Depth |
1-5/8 in |