text.skipToContent text.skipToNavigation

Catalog No. : A1200HS12INPGC

Description:  HS CHNL 12GA 1-5/8X1-5/8X12IN PG

UPC: 708917428602

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 12 inches, Half Slotted Pre-Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Help save time and reduce overall installation costs.
  • Available in easy manageable sizes.

Descriptors

Category

Steel channels

Special Features

Sturdy 12 gauge half slot strut profile for wall mount or trapeze installations. No open slot edges. Pre-galvanized for the best indoor corrosion protection. Available in lengths rangins from 6 in to 48 in.

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

12 in

Width

1-5/8 in

Depth

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here