text.skipToContent text.skipToNavigation

Catalog No. : A120010T316L

Description:  CHNL 12GA 1-5/8X1-5/8 10FT 316 SSTL

UPC: 616013105436

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 10 Feet, Type 316 Low Carbon Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Steel

Colour

None

Documents/Support Tools

Sales Drawing

Click here