text.skipToContent text.skipToNavigation

Catalog No. : A120006INGYC

Description:  CHNL 12GA 1-5/8X1-5/8 6IN GRAY

UPC: 616013135365

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 6 Inches, Gray Urethane Powder Coated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Urethane Powder

Color

Gray

Classifications

Brand Name

Superstrut

Dimensions

Length

6 in

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

6 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Steel

Material quality

Other

Colour

Other

Documents/Support Tools

SDS

Click here