text.skipToContent text.skipToNavigation

Catalog No. : A114M

Description:  NON-INS FRK TRM 22-16 BLT No8 MYLAR

UPC: 786210859415

Non-Insulated Fork Terminal, Length .75 Inches, Width .31 Inches, Bolt Hole #8, Wire Range #22-#16 AWG, Copper, Tin Plated, On Mylar Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-16 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

Y

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here