text.skipToContent text.skipToNavigation

Alternate Catalog No. : A100 5/8SS

Catalog No. : A1005/8SS

Description:  REG SPRING NUT SZ 5/8IN STN STL

UPC: 616013914519

Nut, Spring, Size 5/8 Inch, Stainless Steel 316, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For use with A and C series Channel and Inserts

Specifications

Material of Construction

Stainless Steel 316

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Size

5/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here