Alternate Catalog No. : A100 3/8SS
Catalog No. : A1003/8SS
Description: REG SPRING NUT SZ 3/8IN STN STL
UPC: 616013296240
Nut, Spring, Size 3/8 Inch, Stainless Steel 316, For use with A and C Series Channel and Inserts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Spring nuts |
|
Application |
For use with A and C series channel and inserts. |
Specifications
|
Material of Construction |
Stainless Steel 316 |
|
Thread Type |
Unified National Coarse (UNC) |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
3/8 - 16 |
|
Height |
0.358 in |
|
Width |
1.338 in |
Documents/Support Tools
|
Sales Drawing |