text.skipToContent text.skipToNavigation

Alternate Catalog No. : A100 3/8AL

Catalog No. : A1003/8AL

Description:  REG SPRING NUT SZ 3/8IN ALUM

UPC: 616013296233

Nut, Spring, Size 3/8 Inch, Aluminum, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Spring nuts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with A and C series channel and inserts.

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here