text.skipToContent text.skipToNavigation

Alternate Catalog No. : A100 1/4SS

Catalog No. : A1001/4SS

Description:  REG SPRING NUT SZ 1/4IN STN STL

UPC: 616013296165

Nut, Spring, Size 1/4 Inch, Stainless Steel, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For use with A and C series channel and inserts.

Specifications

Material of Construction

Stainless Steel

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/4 - 20

Height

0.238 in

Width

1.338 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here