text.skipToContent text.skipToNavigation

Alternate Catalog No. : A100 1/4AL

Catalog No. : A1001/4AL

Description:  REG SPRING NUT SZ 1/4IN ALUM

UPC: 616013296158

Nut, Spring, Size 1/4 Inch, Aluminum, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For use with A and C series channel and inserts.

Specifications

Material of Construction

Aluminum

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here