text.skipToContent text.skipToNavigation

Catalog No. : A100-1/2EGC

Description:  REG SPRING NUT SZ 1/2IN EG STL

UPC: 786210585918

Nut, Spring, Size 1/2 Inch, Electro-Galvanized Steel, For use with A and C Series Channel and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Special Features

Nut is square over 1/2 in. size

Application

For all A and C Series channel and inserts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Other

With spring

Y

Documents/Support Tools

Sales Drawing

Click here