Catalog No. : A-5080
Description: AL BOLTAP WEDGE CONN 954AA-477 OI
UPC: 783786705993
BolTap Wedges, Aluminum Wedge Connector, 954 AA - 636 (26/7) to 795 AA - 477 (26/7). Contains Oxide Inhibiting Compound
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Only Hammer and Wrench Needed for Installation
- Removable and Reusable
- Wide Conductor Range Further Reduces Inventory
Descriptors
Category |
Electrical taps |
Special Features |
Fast and Easy Installation Saves you Time an Money. Only Hammer and Wrench Needed for Installation. Removable and Reusable. Wide Conductor Range Reduces Inventory. Contains Oxide Inhibiting Compound. |
Specifications
Material |
Aluminum |
Finish |
Bare |
Temperature Rating |
90 C |
Environmental Conditions |
Outdoor Use. |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3.5 Inch Long Wedge |
Conductor Size |
954 AA kcmil , 636(26/7) kcmil |
Tap Size |
AA 795 kcmil , 477(26/7) kcmil |