text.skipToContent text.skipToNavigation

Catalog No. : A-5045-S20-SH

Description:  AL ShearHead Wedge Conn 636-2/0

UPC: 783786705832

Aluminum Shear Head Wedge Connector - Wire Size 636 AAC, ACSR to 2/0 Solid
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Only Hammer and Wrench Needed for Installation
  • Removable and Reusable
  • Wide Conductor Range Further Reduces Inventory

Descriptors

Category

Electrical taps

Special Features

Shear Head Option. Only hammer and wrench needed. No special tools required for installation. Removable and Reusable. Wide Conductor range further reduces inventory.

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Size

3.5 inch

Conductor Size

636 AAC kcmil , 636 ACSR kcmil

Tap Size

2/0 SOL AWG

Documents/Support Tools

SDS

Click here

Click here