Catalog No. : A-4060
Description: AL BOLTAP WEDGE CONN 397-500 OI
UPC: 783786346929
BolTap Wedge, only need hammer and wrench for installation, removable and reusable. Conductor Combinations - 397-397 or 500. 477-366 or 350 or 397 or 477 or 500. 500-366 or 397 or 500. 566-336 or 350 or 397 or 500.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Only Hammer and Wrench Needed for Installation
- Removable and Reusable
- Wide Conductor Range Further Reduces Inventory
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Only hammer and wrench needed. No special tools required for installation. Removable and Reusable. Wide Conductor range further reduces inventory. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.5 inch |
|
Conductor Size |
447 kcmil |
|
Tap Size |
447 kcmil |