text.skipToContent text.skipToNavigation

Catalog No. : 9XM23U2

Description:  20A,INT,MALE,2P3W,DG,U2,REPL

UPC: 708917271956

DuraGard Accessories- 20 Amp Male Interior Assembly Replacement, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here