text.skipToContent text.skipToNavigation

Catalog No. : 9XL34U0

Description:  30A,INT,FEM,3P4W,DG,U0,REPL,600VAC

UPC: 708917309468

DuraGard Accessory- Interior Female Replacement- 30 Amp through 600VAC/250VDC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Material

Brass Pin and Sleeve Contacts

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here