text.skipToContent text.skipToNavigation

Catalog No. : 9X5C10

Description:  50A,DG,1 INCHNPT ADPT

UPC: 708917160540

DuraGard Accessory- Conduit Adapter Kit, 50 Amp, 1 inch sized (Plug or Connector)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

DuraV

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here