text.skipToContent text.skipToNavigation

Catalog No. : 9X54U4FBC

Description:  50A,ILK,3P4W,DG,U4,3P480V,FRONT CVR

UPC: 708917303855

Interior Body Front Cover, 50Amp, 3 Pole 4 Wire, 3 Phase 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll