text.skipToContent text.skipToNavigation

Catalog No. : 9P54U1

Description:  50A,PLG,3P4W,DG,U1,125/250V

UPC: 708917047414

DuraGard 50 Amp, 125/250V Male Plug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

DuraV

Classifications

Brand Name

Russellstoll

Standard

UL e2630
UL e2630

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here