text.skipToContent text.skipToNavigation

Catalog No. : 9P53U0/0750

Description:  50A PLG 2P3W DG U0 600V .75 IN BSHG

UPC: 708917261537

Plug, Voltage through 600VAC/250VDC, Amerpage 50A, 2 Pole 3 Wire, Bushing Size 0.750 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

50 Amps

Voltage Rating

600 VAC , 250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

2