text.skipToContent text.skipToNavigation

Catalog No. : 9P34U4/SLS0806

Description:  30A,PLG,3P4W,DG,U4,3P480V,SPECIAL

UPC: 708917305156

Plug Assembly with 0.750 Bushing with Neck, 30Amp, 3 Pole 4 Wire, 3 Phase 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

3