text.skipToContent text.skipToNavigation

Catalog No. : 9P33U2/0625

Description:  30A PLG 2P3W DG U2 250V .625IN BSHG

UPC: 708917001164

Plug, Voltage 250VAC, Amperage 30A, 2 Pole 3 Wire, Bushing Size 0.625 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

250 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

2