text.skipToContent text.skipToNavigation

Catalog No. : 9P33U0/1000

Description:  30A,PLG,2P3W,DG,U0,600V,1 INCH BSHG

UPC: 708917266839

Plug, Voltage through 600VAC/250VDC, Amperage 30A, 2 Pole 3 Wire, Bushing Size 1 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 VAC , 250 VDC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

2