text.skipToContent text.skipToNavigation

Catalog No. : 9F54U2

Description:  50A,PLG,FEM,3P4W,DG,U2,250V

UPC: 708917312277

DuraGard 50 Amp Reverse Service Female Plug- 30 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Material

DuraV

Classifications

Brand Name

Russellstoll

Standard

UL e2630
UL e2630

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Construction type

Plug

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here