text.skipToContent text.skipToNavigation

Catalog No. : 9C54U2/C10

Description:  50A,CON,3P4W,DG,U2,3P250V,1 INCHNPT

UPC: 708917274568

DuraGard 50 Amp Female Connector, 30 250V, 1 inch NPT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Material

DuraV

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here