text.skipToContent text.skipToNavigation

Catalog No. : 9C24U1/C75

Description:  20A,CON,3P4W,DG,U1,125/250V,3/4 NPT

UPC: 708917183570

Connector, Voltage125VAC/250VDC, Amerpage 20A, 3 Pole 4 Wire, Conduit Adapter Size 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

125 or 250 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here