text.skipToContent text.skipToNavigation

Catalog No. : 9B63U2F

Description:  60 AMP MALERECEPT 2P3W DG U2 250V

UPC: 708917331148

DuraGard 60 Amp, Splash-Proof Spring Flap (Weathertight), Reverse Service Male Receptacle- 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Not just "watertight", Waterproof for washdown duty (DurORing Sealing) that eliminates the need for costly "weather boots" or "adapters."

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Material

DuraV

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2