Catalog No. : 97MBP04R7R7
Description: MOLDED BLOCK 4-POLE PLUG
UPC: 708917329831
Molded Block, 4 Pole Connector, FAA L823 Plug and Two FAA L823 Style 7 Receptacles
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
4 |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |