text.skipToContent text.skipToNavigation

Alternate Catalog No. : 95MR7G-1.0 ELT

Catalog No. : 95MR7G-1.0ELT

Description:  CABLE ASBLY SCDRY FAA STL7

UPC: 708917328285

Cable Assembly Secondary FAA Style 7 Receptacle, 2/12 AWG (3.3mmsq) Thermoplastic Insulated Waterproof Cable with overall Jacket, Rated 600 Volts Between Contacts, 1500 Volts to Earth, 20 Amps, 90 Degrees Celsius, Outside Diameter 12.7mm (.5 inch), Length 1.0 meters. ELT
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Voltage Rating

Between contacts 600 V , To earth 1,500 V

Amperage Rating

20 A

Insulation

yes

Environmental Conditions

Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth)

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B

Dimensions

Size

1.0 Meters Long