text.skipToContent text.skipToNavigation

Catalog No. : 95MPB-2.0

Description:  CABLE ASBLY SCDRY FAA STL1

UPC: 708917324935

Secondary Cable Assembly, FAA L823 Style 1 Plug Lead, B - 2 Core Cable - 2/14, Length 2 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Voltage Rating

Between contacts 600 V , To earth 1,500 V

Amperage Rating

20 A

Insulation

yes

Environmental Conditions

Waterproof Connectors and Cables/Wires, Submersible, Buriable (earth)

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B

Dimensions

Size

2.0 Meters Long