text.skipToContent text.skipToNavigation

Catalog No. : 95MP-CAP

Description:  CABLE ASBLY SCDRY FAA STL1

UPC: 708917324942

CABLE ASSEMBLY SECONDARY FAA STYLE 1 Plug Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed, Teflon Wires Certified to UL1199 and CSA1 A/B