Catalog No. : 95-05MRO-1.2
Description: CABLE ASBLY 5-POLE RECEPTACLE
UPC: 708917343301
Secondary Cable Assembly. 5-Poles. Connector Configuration R - Style Receptacle. Cable Type O - 5/16 AWG Cable. 1.2 Meters Long. Santoprene.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
5 |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
1.2 Meters Long |