Catalog No. : 95-05MR8PP6O-0.81
Description: CABLE ASBLY 5-POLE RCPT & P-S1/S6
UPC: 708917333470
Secondary Cable Assembly. 5-Poles. Connector Configuration R8-P-P6. Style 8 Receptacle With Style 1 and Style 6 Plugs. Cable Type O - 5/16 AWG Cable. 0.81 Meter Long. Santoprene.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
5 |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
0.81 Meters Long |