Catalog No. : 95-05MR8O-1.0
Description: CABLE ASBLY 5-POLE RECEPTACLE
UPC: 708917347903
Cable Assembly, 5-Pole Receptacle, Style 8, 1 meter long. Santoprene.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
5 |
Material |
Santoprene |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
1 meter long |