text.skipToContent text.skipToNavigation

Catalog No. : 95-05MPO-1.0

Description:  CABLE ASBLY 5-POLE PLUG

UPC: 708917329619

Secondary Cable Assembly. 5-Poles. Connector Configuration P - Style 1 Receptacle. Cable Type O - 5/16 AWG Cable. 1 Meter Long. Santoprene.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Number Of Poles

5

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

1.0 Meters Long