text.skipToContent text.skipToNavigation

Catalog No. : 95-04MRPPJ-0.5

Description:  CABLE ASBLY 4-POLE RCPTL & 90P ASBL

UPC: 708917329589

Secondary Cable Assembly. 4-Poles. Connector Configuration R - Style 7 Receptacle, and 90P Assembly
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Number Of Poles

4

Material

Santoprene

Insulation

yes

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

0.5 Meters Long