Catalog No. : 95-04MRJ-2.0
Description: CABLE ASBLY 4-POLE RECEPTACLE
UPC: 708917329572
Secondary Cable Assembly. 4-Poles. Connector Configuration R - Style 7 Receptacle. Cable Type J - 4/14 AWG Cable 600 Volts. 2.0 Meters Long. Santoprene.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Waterproof Connectors and Cables/Wires
- Submersible, Buriable (Earth)
- Insulation to Earth Rating 1500 Volts
- Current Rating 20 Amps
- Telfon Wires Certified to UL1199 and CSA1 A/B
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
4 |
Material |
Santoprene |
Insulation |
yes |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
2.0 Meters Long |