text.skipToContent text.skipToNavigation

Catalog No. : 95-04MPJ-2.5

Description:  CABLE ASBLY 4-POLE PLUG

UPC: 708917329367

Secondary Cable Assembly. 4-Poles. Connector Configuration P - Style 1 Plug, Cable Type J - 4/14 AWG Cable 600 Volts. 2.5 Meters Long. Santoprene.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Number Of Poles

4

Material

Santoprene

Insulation

yes

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

2.5 Meters Long