text.skipToContent text.skipToNavigation

Catalog No. : 95-04MPC-1.0

Description:  CABLE ASBLY 4-POLE PLUG SHILELD CBL

UPC: 708917329220

Secondary Cable Assembly. 4-Poles. Connector Configuration P - Style 1 Plug, Cable Type C - 3/18 AWG Cable 600 Volts with Braid Shield. 1 Meter Long. Santoprene.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Number Of Poles

4

Material

Santoprene

Insulation

yes

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

1.0 Meters Long